Product selection
×

Go to details
Part number

My account

×

Product catalogue

SY500, 3 Port Solenoid Valve, Base Mounted

  • Fluid: Air.
  • Operating pressure range: -100 kPa to 0.7.
  • Ambient and fluid temperature [°C]: -10 to 50 (No freezing).
  • Coil rated voltage [DC]: 24, 12 V.
  • Enclosure: IP67 (Based on IEC60529).

Configure your product

 
Type of actuation
Solenoid
Supply/Exhaust Block Assembly
Coil Specifications
Rated voltage
Electrical Entry
Lead Wire Length
Light/Surge Voltage Suppressor
Manual Override
A, B Port Size
Thread
Option
Made to Order
CE Marked