Product selection
×

Go to details
Part number

My account

×

Product catalogue

SY3000, 5 Port Solenoid Valve, All Types

  • Fluid: Air.
  • Operating pressure range: -100 kPa to 0.7.
  • Ambient and fluid temperature [°C]: -10 to 50 (No freezing).
  • Coil rated voltage [DC]: 24, 12 V.
  • Enclosure: IP67 (Based on IEC60529).

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 2 of 2 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

SY3--Q
Type of actuation
Manifold Type
Pilot Type
Coil Specifications
Rated voltage
Electrical Entry
Light/surge voltage suppressor
Manual Override
A, B Port Size
Thread
Option
Made to Order