Product selection
×

Go to details
Part number

My account

×

Product catalogue

3 Finger Gripper, Wedge Cam Style, Standard with Dust Cover - 25A-MHSJ3

  • Compatible with battery manufacturing
  • Bore sizes (mm): 10, 16, 20, 25, 32
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 120 c.p.m.

Configure your product

25A-MHSJ3-D
Bore Size
Dust Cover
Auto Switch
Lead Wire or Prewired Connector
Number