Product selection
×

Go to details
Part number

My account

×

Product catalogue

Wear Resistant Tubing, Standard - TUZ

  • Max. abrasion after 10 million cycles: 0.16 mm
  • Applicable tubing O.D.: Ø 4 to Ø 12 mm
  • Operating temperature: -20 to 60 °C.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 10 of 59 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

TUZ-
Type
Size
Color
Roll Length