Product selection
×

Go to details
Part number

My account

×

Product catalogue

Speed Controllers, Integrated Pilot Check Valve, Simple Handle, Standard – ASP

  • Port Size: 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 6 to Ø 12 mm and Ø 1/4" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

ASP430F-02-08S
Body Size
Port Size
Applicable Tube OD
Made to Order
Lock Nut

Applicable Tube OD
Ø8
Body Size
4 (1/4 Basis)
Port Size
02 (Cylinder Side [R[PT] 1/4] Pilot Port [Rc[PT] 1/8])
Lock Nut
Standard (Hexagon)
Made to Order
None
Pressure medium
Compressed Air
Maximum temperature of pressure medium
60 °C
Minimum temperature of pressure medium
-5 °C
Maximum operating pressure
1 MPa
Minimum operating pressure
0.1 MPa
Proof pressure
1.5 MPa
Maximum ambient temperature
60 °C
Minimum ambient temperature
-5 °C
Function of Flow control valve
Meter-out
Flow rate
350 l/min
Pilot check valve actuation pressure
50 % or more of operating pressure
Number of needle revolutions
10
Weight
0.068 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version