Product selection
×

Go to details
Part number

My account

×

Product catalogue

Speed Controllers, General Purpose, One-touch Fitting, Simple Handle, In-line, Standard, Metric Size - AS*2F

  • Applicable Tubing O.D.: Ø 2 to Ø 12 mm
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

AS3002F-08
Body Size
Applicable Tube O.D.
Fixed Orifice
Option
Lock Nut

Fixed Orifice
None
Body Size
300 (3/8 Standard)
Lock Nut
Standard (Hexagon)
Option
None
Applicable Tube O.D.
08 (ø8)
Pressure medium
Compressed air
Maximum temperature of pressure medium
60 °C
Minimum temperature of pressure medium
-5 °C [without condensation]
Maximum operating pressure
1.0 MPa
Minimum operating pressure
0.1 MPa
Proof pressure
1.5 MPa
Maximum ambient temperature
60 °C
Minimum ambient temperature
-5 °C
Number of pneumatic connections
2 pcs.
Pneumatic input connection
Ø 8 mm
Pneumatic output connection
Ø 8 mm
Function of Flow control valve
Throttle valve
Usable tubing material
Soft Nylon;Nylon;Polyurethane
Weight
0.070 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version