Product selection
×

Go to details
Part number

My account

×

Product catalogue

Secondary Battery - 25A-LEFS

  • Compatible with battery manufacturing
  • Body size: 25, 32 and 40 mm
  • Stroke: 50 to 1000 mm
  • AC Servo Motor, 100/200/400W.

Configure your product

25A-LEFS-
Accuracy
Size
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Motor Option
Positioning Pin Hole
Actuator Cable type
Cable length
Driver Type
I/O Connector