Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-90A/93A, Reed Switch, Direct Mounting, Grommet, Heavy Insulation Cable

SMC's reed sensors offer dependable detection, available in standard and 2-colour indication for enhanced visibility.

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 100VAC/100V DC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDJP, CDU.