Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-Z73/Z76/Z80, Reed Switch, Direct Mounting, Grommet

SMC's reed sensors offer dependable detection, available in standard and 2-colour indication for enhanced visibility.

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 100VAC/48V DC (4 to 8V DC).
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: MGQ, MVGQ, MGP, CXS, RSH, MY1B, MY1M, MY1C, CY1R, MY1H, ML2B, MGF, CY1H.