Product selection
×

Go to details
Part number

My account

×

Product catalogue

Peltier-type Chiller Thermo-con/Compact Type – HEF

Your compact, silent, and rapid responsive solution

  • Make the most of your machine and/or desktop space – W130 x D150 x H210 mm size. 3.5 kg weight
  • Increase your productivity and maximise your machine performance – Only 41s to lower temperature by 10 ºC
  • Work in a quiet, low vibration environment – Low noise design, as low as 37 dBA
  • Be environmentally friendly – Refrigerant-free design.

And much more

  • Cooling capacity up to 220 W / Heating capacity up to 500 W
  • High temperature stability: ±0.1 °C
  • Fluid contact material:
    Stainless steel, Resin, Rubber (Aluminium and copper material-free)
  • Easy maintenance.