Product selection
×

Go to details
Part number

My account

×

Product catalogue

MLGP-B/F-Z (ø20 to ø32), Standard Guided Cylinder with One-way Lock

  • With lock.
  • Stopping possible at any stroke position.
  • Locking direction selectable.
  • Compactness & Lightness.
  • Bore size: 20, 25, 32, 40, 50, 63, 80, 100 (mm).
  • Strokes from 20 to 350mm (depending upon bore size).
  • 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting.
  • Auto switches can be mounted on 2 surfaces.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 2 of 2 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

MLGP-Z-
Bearing Style
Bore Size
Port Type
Stroke
 
Locking Direction
Auto Switch
Lead Wire or Prewired Connector
Number