Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact Guide Cylinder – MGPK

Space efficient rigidity

  • Improve machine cycle rates – Speed up actuator movement of guided loads by absorbing impact energy at the end of stroke
  • Optimise your space – compact and lightweigh design
  • Achieve high performance and rigidity – ±0.03° of non-rotating accuracy
  • Get high degree of mounting and design flexibility – variety of port locations and mounting options can be selected.

And much more

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50
  • Strokes up to 200 mm
  • Top and side ported available
  • 4 types of mounting are possible: Top, bottom, T-slot bottom and rear mounting
  • Plate material is selectable: carbon steel or aluminium
  • Auto switches can be mounted on 2 surfaces.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Plate Material
Bearing Type
Bore Size
Port Thread Type
Stroke
Piping Port Location
Auto Switch
Lead Wire or Prewired Connector
Number of Auto Switches