Product selection
×

Go to details
Part number

My account

×

Product catalogue

One Touch Fitting, General Purpose, Tube-Male Thread Connection, Male Connector - KQ2H

  • Male Connector.
  • Applicable Tubing O.D.: ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16, ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2.
  • Applicable Port Size: M3, M5, M6, 1/8, 1/4, 3/8, 1/2, 1/16, 10-32 UNF.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

KQ2H16-04AS
Applicable Tube O.D.
Port Size
Thread Material /
Surface Treatment
Sealant
Release Button

Sealant
S (With Thread Sealant)
Release Button
Round Type
Port Size
R, Rc 1/2
Applicable Tube O.D.
ø 16
Thread Material /
Surface Treatment
A (Brass)
Weight
0.044 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version