Product selection
×

Go to details
Part number

My account

×

Product catalogue

One Touch Fitting, General Purpose, Tube-Male Thread Connection, Male Branch Tee - KQ2T

  • Male branch tee.
  • Applicable Tubing O.D.: ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16, ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2.
  • Applicable Port Size: M3, M5, M6, 1/8, 1/4, 3/8, 1/2, 1/16, 10-32 UNF.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

KQ2T12-03AS
Applicable Tube O.D.
Port Size
Thread Material /
Surface Treatment
Option
Sealant
Release Button

Sealant
S (With Thread Sealant)
Release Button
Round Type
Port Size
3/8
Option
None
Applicable Tube O.D.
ø 12
Thread Material /
Surface Treatment
A (Brass)
Weight
0.027 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version