Product selection
×

Go to details
Part number

My account

×

Product catalogue

JSXZ, Zero Differential Pressure Type Pilot Operated

  • Applicable fluid: air, water, oil
  • Flow rate up to 460 l/min (water)
  • Orifice diameter: 10 to 25 mm
  • Port size: 1/4" to 1"
  • Body material: stainless steel, brass and aluminium
  • Coil material: stainless steel
  • Enclosure: IP67.

Configure your product

 
Size
Body Material
Seal Material
Port Size
Thread Type
Rated voltage
Electrical Entry
Oil-free Option
Bracket