Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact - JMHZ2

Let your robot grip it

  • Minimise the moments of inertia in your robot – Length as short as 46,8 mm and weight as low as 31 g
  • Choose your optimal solution – Single and double acting type available
  • Enhance your performance – Smaller bore cylinders allow higher opening/closing strokes and longer gripping points
  • Achieve precise handling – Precision repeatability as low as ±0.01 mm.

And much more

  • Bore sizes (mm): 8, 12, 16, 20
  • Repeatability: ±0.01 mm
  • Single/Double Acting
  • Compact auto switches can be directly mounted.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 2 of 2 entries
Display 10 | 20 | 50 | 100
Details

Manuals

Manuals

Looking for products typically on stock? Click here for standard stocked items.

JMHZ2-
Bore Size
Action
Finger Option
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order