Product selection
×

Go to details
Part number

My account

×

Product catalogue

IN-777, Air Servo Cylinder

  • Bore sizes (mm): 125, 160, 200, 250, 320.
  • Capable of air cylinder multipoint positioning and control.
  • Positioning repeatability: ±0.5 mm.
  • Built-in self-diagnosis function (LED lamp and signal output).
  • Emergency stop of the piston when the air or power supply is cut.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

IN-777-125TF-250FJ-HL
Bore Size
Stroke
Rod Boot

Bore Size
125 mm
Rod Boot
J (Silicone Rubber Material)
Stroke
250 mm
Weight
24.000 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version