Product selection
×

Go to details
Part number

My account

×

Product catalogue

Impact Blow Gun

Instant blow, long-term saving

  • Save operation time − 97% work time reduction thanks to instant discharge
  • Drastically reduce energy consumption − 87% of air saving compared to conventional blow guns
  • Adapt the blowing force to your application − Adjuster with indicator allows peak pressure regulation.

And much more

  • Instant blow
  • Up to 87% air saving and 97% work time reduction
  • Effective cleaning of chips, water and dirt.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

IBG11-12
IBG
Type
Adjuster
Supply Port
Nozzle

Type
1 (Standard)
Nozzle
12 (Long Nozzle with a Silencer, 100 mm)
Adjuster
1 (with Adjuster)
Supply Port
Rc3/8
IBG
IBG
Weight
0.400 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version