Product selection
×

Go to details
Part number

My account

×

Product catalogue

HRS090, Large Capacity Compact Chiller, 400 V

  • Circulating Fluid Temperature Controller. Water or air-cooled.
  • Cooling capacity: 9 kW.
  • Temperature stability: ±0.5 ºC.
  • Temperature range: 5-35 ºC.
  • With heating function and self-diagnosis.
  • Serial communication.
  • Compact (970 x 377 x 1090 mm) and lightweight (136 kg).

Configure your product

 
Cooling Method
Pipe Thread
Power Supply
Option