Product selection
×

Go to details
Part number

My account

×

Product catalogue

FQ101*, Quick Change Filter

  • Nominal filtration rating: 0.2 to 105 μm.
  • Operating pressure: Max. 1.0 MPa.
  • Fluid temperature: Max. 80 °C.
  • Port size: 1/2 to 1.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 2 of 2 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

FQ101-
Element Size
Housing O-Ring Material
Port Size
Element
Option
Made to Order