Product selection
×

Go to details
Part number

My account

×

Product catalogue

FN1, Low Maintenance Filter Series

  • With single element.
  • Flow rate: 40 and 80 l/min.
  • Nominal filtration rating: 5, 20 μm.
  • Operating pressure: Max. 1.0 MPa.
  • Fluid temperature: Max. 80 °C.