Product selection
×

Go to details
Part number

My account

×

Product catalogue

Flow Controller for Water – FC3W

Reliable and stable flow control, robust design

  • Get a linear flow rate – Dynamic control of water flow rate from a proportional electrical control signal
  • Make set point control reliable – ±5 % F.S. of flow rate control accuracy
  • Focus on environmental resistance – IP65 enclosure with M12 connector as standard.

And much more

  • Rated flow range: up to 16 l/min
  • Inputs/outputs: analogue current/voltage with external control stop input
  • Responsiveness: 10 s or less
  • Grease-free.