Product selection
×

Go to details
Part number

My account

×

Product catalogue

EX600, End Plate

  • Enclosure: IP67(Manifold Assembly).
  • Operating temp. range: -10~50°C.
  • Operating humidity range: 35~85%RH (no dew condensation).
  • Standard: CE marking, UL recognition (CSA).
  • Weight: 170g and 175g.

Configure your product

 
Connector
Mounting Method