Product selection
×

Go to details
Part number

My account

×

Product catalogue

Thermo-chiller/Environmentally Resistant Type - HRS-R

Engineered to withstand

  • Use it in harsh conditions – IP54 enclosure & metal panel
  • Let it endure high-temperature environments – up to 45 °C
  • Optimise the overall quality of your process – Temperature stability ± 0.1 °C.

And much more

  • Cooling capacity: 1.7 kW to 4.5 kW
  • Set temperature range: 5 to 40 °C
  • With heating function and self-diagnosis
  • Large capacity tank.

Configure your product

 
Cooling Capacity
Thread Type
Earth Leakage Breaker
Automatic fluid fill
Large capacity tank specification
High-pressure Pump Mounted
Stainless steel panel specification
Units