Product selection
×

Go to details
Part number

My account

×

Product catalogue

Speed Controllers, General Purpose, One-touch Fitting, With Push-lock, Elbow - AS*2*1F-A

  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 2 to Ø 16 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

AS2201F-01-08SA
Clean Series
Body Size
Type
Control Type
Thread Type
Port Size
Across Flat [H]
Applicable Tubing O.D.
Seal
Made to Order

Type
2 (Elbow)
Across Flat [H]
Body Size 1: 9mm; Body Size 2, 3, 4 None
Body Size
2 (1/8, 1/4)
Control Type
0 (Meter-out)
Applicable Tubing O.D.
Ø8
Port Size
01 (1/8)
Seal
S (w/Sealant)
Thread Type
R or Metric
Clean Series
None
Made to Order
None
Pressure medium
Compressed air
Maximum temperature of pressure medium
60 °C
Minimum temperature of pressure medium
-5 °C
Maximum operating pressure
1 MPa
Minimum operating pressure
0.1 MPa
Proof pressure
1.5 MPa
Maximum ambient temperature
60 °C
Minimum ambient temperature
-5 °C
Critical pressure ratio
0.3
Sonic conductance dm3/(s·bar)
0.8
Number of needle rotations
10
Weight
0.011 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version