Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-G39A/K39A, Solid State Switch, Band Mounting, Terminal Conduit

  • Electrical entry: Terminal conduit.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CDM2, CDBM2, CDLM2.

Configure your product

 
Model