Product selection
×

Go to details
Part number

My account

×

Product catalogue

ISO Cylinder CP96

ISO means Service with SMC

  • Get the qualified assistance you need – Personalised and prompt advice from our experts
  • Put it to work the soonest – Produced & Stocked in Europe
  • Let the cylinder adapt to your application – Up to 30 rod end modifications available.

And much more

  • New types added: double rod, non-rotating and with lock unit
  • Rod boot option added for the standard type
  • Integrated function of the air cushion and the bumper
  • Bore sizes (mm): 32 ~ 125
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing
  • Strokes up to 2000 mm.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

CP96SDB100-250C
Magnet
Mounting
Bore Size
Stroke
 
Rod Boot
Rod
Auto Switch
Lead Wire or Prewired Connector
Number

Rod end options


Heavy Duty Scraper
None
Tie Rod
None
Stroke
250
Magnet
D (Built-in)
Rod
Single Rod
Rod End Options
None
Auto Switch
No Switch
Mounting
B (Basic)
Bore Size
Ø100 mm
Rod Boot
w/o Rod Boot
Made of Stainless Steel (-XC68)
None
Lead Wire or Prewired Connector
0.5m [Or None in the Case of No Switch]
Fluororubber Seal
None
Number
2 pcs. [Or None in the Case of No Switch]
Made of Stainless Steel (-XC65)
None
Temperature Resistance
None
Coil Scraper
None
Pressure medium
Compressed air
Maximum temperature of pressure medium with magnet
60 ºC
Minimum temperature of pressure medium with magnet
-10 ºC (no freezing)
Maximum operating pressure
1.0 MPa
Minimum operating pressure
0.05 MPa
Proof pressure
1.5 MPa
Maximum ambient temperature
70 ºC
Maximum ambient temperature with magnet
60 ºC
Minimum ambient temperature with magnet
-10 ºC (no freezing)
Number of pneumatic connections
2 pcs.
Pneumatic input connection
G 1/2
Pneumatic exhaust connection
G 1/2
Mode of operation of drive
Double acting
Theoretical cylinder force, advance stroke (at 0.5 MPa)
3,927 N
Theoretical cylinder force, return stroke (at 0.5 MPa)
3,682 N
Maximum piston speed
1,000 mm/s
Piston rod end
Male thread
Male thread of rod end
M20 x 1.5
Minimum piston speed
50 mm/s
Weight
5.950 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version