Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact Proportional Solenoid Valve - PVQ10

Control the flow rate up to 6 l/min according to current
  • Repeatability: 3% or less
  • Hysteresis: 10% or less
  • Body materials: Brass (C36) and stainless steel
  • Reduced noise
  • Suitable for vacuum applications.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 8 of 8 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

PVQ13---A
Voltage
Electrical Entry
Lead Wire
Orifice Size
Port Size
Body/Seal Material