Product selection
×

Go to details
Part number

My account

×

Product catalogue

Clean Room - 11-LEFS

  • Body size: 16, 25, 32 and 40 mm
  • Stroke: 50 to 1000 mm
  • Acceleration: up to 3000 mm/s²
  • Speed: up to 500 mm/s
  • Step and servo motor types
  • Encoder: incremental.