Product selection
×

Go to details
Part number

My account

×

Product catalogue

Standard Cylinder ISO 6432 - C85

ISO means Service with SMC

  • Get the qualified assistance you need – Personalised and prompt advice from our experts
  • Put it to work the soonest – Produced & Stocked in Europe
  • Let the cylinder adapt to your application – Up to 30 rod end modifications available.

And much more

  • Conforms to ISO 6432 and CETOP RP52P
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Standard strokes up to 300 mm
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing
  • Auto switch capable.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

CD85N16-10-B
Magnet
Mounting
Bore Size
Stroke
 
Cushion
Rod Boot
Auto Switch Mounting Type
Auto Switch
Lead Wire or Prewired Connector
Number

Rod end options


Low Speed
None
Stroke
10
Long Stroke
None
Magnet
D (Built-in)
Rod End Options
None
Auto Switch
No Switch
Cushion
Rubber Cushion
Mounting
N (Basic Integrated Clevis)
Bore Size
Ø16 mm
Rod Boot
None
Lead Wire or Prewired Connector
0.5m (Or None in the Case of No Switch)
Number
2 pcs. (Or None in the Case of No Switch)
Stainless Steel
None
Temperature Resistance
None
Auto Switch Mounting Type
B (Band)
Pressure medium
Compressed Air
Maximum temperature of pressure medium
80 °C
Maximum temperature of pressure medium with magnet
60 °C
Minimum temperature of pressure medium
-20 °C [without condensation]
Minimum temperature of pressure medium with magnet
-10 °C [without condensation]
Maximum operating pressure
1 MPa
Minimum operating pressure
0.05 MPa
Proof pressure
1.5 MPa
Maximum ambient temperature
80 °C
Maximum ambient temperature with magnet
60 °C
Minimum ambient temperature
-20 °C
Minimum ambient temperature with magnet
-10 °C
Number of pneumatic connections
2 pcs.
Pneumatic input connection
M5
Pneumatic output connection
M5
Mode of operation of drive
Double acting
Theoretical cylinder force, advance stroke (at 0.5 MPa)
100.6 N
Theoretical cylinder force, return stroke (at 0.5 MPa)
86.4 N
Maximum piston speed
1,500 mm/s
Type of cushioning
Rubber bumper
Piston rod end
External thread
Geometric form of the piston rod
Single rod
Male thread of rod end
M6
Usable tubing material
Soft nylon;Nylon;Polyurethane
Minimum piston speed
50 mm/s
Weight
0.117 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version