Product selection
×

Go to details
Part number

My account

×

Product catalogue

C(D)RB1*50~100, Rotary Actuator, Vane Style

  • Rotary actuator, vane type
  • Compact, space saving body
  • Direct mount applications possible
  • Highly reliable
  • Body side and axial direction ports
  • Unrestricted auto switch mounting positions

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

CDRB1BW50-90S-XF
Magnet
Mounting
Shaft Type
Body Size
Rotation Angle, Vane
Port Location
Auto Switch
Lead Wire or Prewired Connector
Number
Port Threads

Mounting
B (Basic)
Lead Wire or Prewired Connector
0.5m (Or None in the Case of No Switch)
Number
2 pcs. (Or None in the Case of No Switch)
Body Size
50 mm
Magnet
D (Magnet)
Shaft Type
W [Double shaft (Long shaft key & Four chamfers)]
Rotation Angle, Vane
90S (Rotation Angle: 90; Vane Style: Single)
Port Threads
XF (G)
Port Location
Side
Auto Switch
No Switch
Weight
0.880 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version