Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact Cylinder - CQ2-Z

Overcome your limits

  • Fit CQ2 to your application requirements – Large range of variations with short delivery times across Europe
  • Save space in your machines – Reduced dimensions of the cylinder and components
  • Minimise overall machine weight and increase the productivity – Lightweight just 456 g (Ø40 and 50 mm stroke).

And much more

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125, 140, 160, 180, 200
  • Standard stroke range (mm): 5 to 100
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
  • Battery manufacturing compatible version available
  • Can mount small auto switches on 4 surfaces.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magnet
Bore Size
Port Thread Type
Stroke A (For other strokes, consult SMC)
Stroke B-A (Maximum value for B: 30 mm(ø12, ø16), 50 mm(ø20 to ø100))
  []
Body Option
Auto Switch Groove
Auto Switch
Lead Wire or Prewired Connector
Number