Release Type L (Locking) N (Non-locking Type) Release Type
Auto Switch No Switch A33--Reed, DC Volt >5 G5P--Solid State, Gen. Purpose, 3 Wire PNP, 05 M G5PW--Solid State, Diagnostic, 3 Wire PNP, 05 M A59W--Reed, DC Volt >5 A64--Reed, DC Volt >5 B54--Reed, DC Volt >5 A33C--Reed, DC Volt >5 A34--Reed, DC Volt >5 A34C--Reed, DC Volt >5 A44--Reed, DC Volt >5 A44C--Reed, DC Volt >5 A54--Reed, DC Volt >5 B59W--Reed, DC Volt >5 G39--Solid State, Gen. Purpose, 3 Wire NPN, Terminal, None G39C--Solid State, Gen. Purpose, 3 Wire NPN, Connector, None G59--Solid State, Gen. Purpose, 3 Wire NPN, Lead Wire, 05 M G59F--Solid State, Diagnostic, 4 Wire NPN, 05 M G59W--Solid State, Diagnostic, 3 Wire NPN, 05 M B64--Reed, DC Volt >5 F59F--Solid State, Diagnostic, 4 Wire NPN, 05 M J51--Solid State, Gen. Purpose, 2 Wire, 05 M K39--Solid State, Gen. Purpose, 2 Wire, Terminal, None K39C--Solid State, Gen. Purpose, 2 Wire, Connector, None K59--Solid State, Gen. Purpose, 2 Wire, 05 M K59W--Solid State, Diagnostic, 2 Wire, 05 M P4DW--Solid State, 2-color Indication, Magnetic Resist., 2 Wire M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal M9BA--Solid State, Water Resist., 2 Wire, Horizontal M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal M9NA--Solid State, Water Resist., 3 Wire NPN, Horizontal M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal M9PA--Solid State, Water Resist., 3 Wire PNP, Horizontal M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal F9G--Solid State, 3 Wire NPN, Horizontal F9H--Solid State, 3 Wire PNP, Vertical Y7G--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal Y7H--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal A90--Reed, DC Volt, AC Volt, Horizontal A93--Reed, DC Volt, AC Volt, LED, Horizontal A96--Reed, DC Volt, LED, Horizontal G5BA--Solid State, Water Resist, 2 Wire Auto Switch
Lead Wire or Prewired Connector 0.5m (Or None in the Case of No Switch) M (1m) L (3m) Z (5m) SAPC (0.5m Cord Length, M8-3 Pin Connector) SBPC (0.5m Cord Length, M8-4 Pin Connector) SDPC (0.5m Cord Length, M12-4 Pin Connector) MAPC (1.0m Cord Length, M8-3 Pin Connector) MBPC (1.0m Cord Length, M8-4 Pin Connector) MDPC (1.0m Cord Length, M12-4 Pin Connector) SC (0.3m Cord Length, M12-4 Pin Connector, 3 & 4 Out) SE (0.3m Cord Length, M12-4 Pin Connector, 1 & 4 OUT) Lead Wire or Prewired Connector
Number 2 pcs. (Or None in the Case of No Switch) S (1 pc.) Number