Product selection
×

Go to details
Part number

My account

×

Product catalogue

C(D)A2, Air Cylinder Standard Type, Double Acting Single Rod

  • This product is being discontinued and will be replaced by CA2-Z series.
  • Double acting, single rod, standard type
  • Bore sizes (mm): 40, 50, 63, 80, 100
  • Standard strokes (mm): 25 to 700
  • Maximum operating pressure: 1.0MPa
  • Auto switch capable

Configure your product

CA2-
Magnet
Mounting
Tube Material
Model Selection
Bore Size
Thread
Stroke
 
Suffix
Auto Switch
Lead Wire or Prewired Connector
Number