Product selection
×

Go to details
Part number

My account

×

Product catalogue

C(D)55-X1439, Compact Cylinder ISO Standard (ISO 21287), Auto Switch Mounting Groove: T-slot Type

  • Conforms with the ISO 21287 standard.
  • Bore sizes of 20, 25, 32, 40, 50 & 63 mm.
  • Large stroke range from 5 mm up to 150 mm.
  • Construction is similar to the current CQ2 lateral load resistant specification.
  • Snap ring construction allows easy and quicker maintenance.
  • Auto Switch Mounting Groove: T-slot Type.

Configure your product

C55--X1439
Built-in Magnet
Mounting Style
Bore Size
Stroke
Rod End Thread
Auto Switch
Number