Product selection
×

Go to details
Part number

My account

×

Product catalogue

AR-B, Regulator & Regulator w/Backflow Function

  • This product is being discontinued and will be replaced by AR-D series. Update details here.
  • Modular type regulator.
  • Available with built-in backflow mechanism.
  • Optional embedded pressure gauge.
  • Rc, NPT or G(PF) threads.
  • Diaphragm is made of ozone resistant rubber material (HNBR).

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

AR60-F10-B
Made to Order 1
Body Size
Backflow Function
Thread
Port
Option
Semi-standard
Made to Order 2

Made to Order 2
None
Body Size
60
Made to Order 1
None
Port
10 (1)
Semi-standard
Standard
Option
Standard
Backflow Function
None
Thread
F (G)
Pressure medium
Air
Maximum operating pressure
1.0 MPa
Proof pressure
1.5 MPa
Maximum ambient temperature
60 °C
Minimum ambient temperature
-5 °C (with no freezing)
Approvals
No need
Weight
1.222 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version