Product selection
×

Go to details
Part number

My account

×

Product catalogue

Lubricator – AL-A

Keep your pneumatic system in perfect conditions

  • Maintain your compressed air lubricated – 5 drops per minute or more
  • Ease maintenance tasks – Level gauge for visual inspection
  • Choose the option that best fits you – Multiple bowl materials and sizes.

And much more

  • Port sizes 1/8, 1/4, 3/8, 1/2, 3/4 and 1
  • Thread type: Rc, NPT, G
  • Many attachments available.

  • The product AL20~60-A is being discontinued and will be replaced by AL-D series. Update details here.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

AL60-F10-A
Size
Thread
Port Size
Accessory
Bowl/Lubricant exhaust port/Flow direction
Pressure Unit

Accessory
None
Bowl/Lubricant exhaust port/Flow direction
Standard
Size
60
Port Size
10 (1)
Pressure Unit
Name Plate, Caution on Bowl (MPa)
Thread
F (G)
Pressure medium
Air
Maximum temperature of pressure medium
60 °C
Minimum temperature of pressure medium
-5 °C (with no freezing)
Maximum operating pressure
1.0 MPa
Proof pressure
1.5 MPa
Maximum ambient temperature
60 °C
Minimum ambient temperature
-5 °C (with no freezing)
Conform to the European RoHS Directive
Conform
Oil capacity
135 cm³
Max. Flow rate (inlet pressure = 1.0 MPa)
20492 l/min
RECOMMENDED_LUBRICANT
Class 1 turbine oil (ISO VG32)
Weight
1.052 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version