Product selection
×

Go to details
Part number

My account

×

Product catalogue

56-VQC4000, 5 Port Solenoid Valve, Base Mounted, Plug-in, ATEX category 3

  • ATEX
  • 5 port solenoid valve, base mount, plug-in
  • Fluid: air/inert gas
  • Operating pressure: 1.0MPa [0.7MPa (low wattage)]
  • Effective area (mm²): 30,9 metal seal; 36,3 rubber seal
  • Coil rated voltage: 24VDC
  • Enclosure: dust proof (conforms to IP67)

Configure your product

56-VQC40-5
Configuration
Sealant
Configuration
Manual Override