Product selection
×

Go to details
Part number

My account

×

Product catalogue

56-VQC1000, 5 Port Solenoid Valve, ATEX category 3

  • ATEX
  • Fluid: air/inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure type 1.0MPa)
  • mm²: metal seal 3,2; rubber seal 4,5
  • Coil rated voltage: 24VDC
  • Response time (ms) standard 1W:
    metal seal 20 or less; rubber seal 25 or less
  • Ambient & fluid temperature: -10 to 50° C

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 1 of 1 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

56-VQC10-5
Configuration
Sealant
Configuration
Manual Override