Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-PF3W30, Digital Flow Switch for Water, 3-Colour Display, Remote Monitor Unit

  • Compatible with battery manufacturing
  • Display flow range: 0.35 to 112 l/min.
  • NPN or PNP open collector output.
  • 12 to 24 VDC ±10%.
  • Operating temperature range: 0 to 50°C (with no freezing and condensation).
  • CE marking, UL (CSA), RoHS.

Configure your product

25A-PF3W30N-M
Output Specification
Lead wire
Integrated display/Unit specification
Option 1
Option 2
Calibration Certificate