Control method
-- Pick an Option --
Step data input type
Programless type
Pulse input type
Communication Protocol
None
Weight of transferred object
-- Pick an Option --
Up to 25 kg
Up to 70 kg
Up to 130 kg (Size 50, 63, 80)
Up to 400 kg
Up to 520 kg (Size 63, 80)
Up to 800 kg (Size 80)