Product selection
×

Go to details
Part number

My account

×

2-port valve selection: an open and shut case

Many give little consideration to 2-port valves because they are often perceived as simple devices that only open and close to control downstream fluid supply. Well, although that’s mechanically true, choosing the optimal 2-port valve for your application can make a big difference, saving space, weight and, most notably, energy consumption (up to 63% in some cases).

  By Eduardo Santamaria, Group Leader Valve Section at SMC´s European Technical Centre

JANUARY 2024
To optimise the selection of a 2-port valve, you must first consider the specific application and fluid type. In general purpose industrial applications, contact between the valve’s internal moving parts and the fluid is not particularly critical (when used with stated fluids), however, environmental resistance is very important as valves could be installed in high-humidity environments. In such instances, a valve such as SMC’s JSX series and its stainless steel coil and body will prove ideal.

SMC´s 2-port solenoid valve – JSX Series featuring stainless steel construction and IP67 enclosure

 

Bring benefits to life
In life science applications, like those in the medical and pharmaceutical device manufacturing sectors, it is necessary to avoid fluid contamination, which is why you should select valves that feature an isolated structure and plastic materials. 2-port valves for life science applications must also offer low particle generation and small internal and dead volume.

SMC´s 2/3 port solenoid valve for chemicals – LVM Series liquid isolation valve featuring low power consumption and small internal volume

 

Chemical applications, like those involving semiconductor manufacture, also have their own set of criteria that influence the selection of 2-port valves. Fluids deployed in these applications can be very aggressive, so chemical compatibility becomes critical. Valve construction must therefore centre on the use of materials that provide high corrosion resistance, like PTFE or super PFA. The reduction of micro-bubble generation, fluid contamination and leakage are further critical factors for this type of applications.

SMC´s High Purity Chemical Valve – LV Series featuring media isolated construction and high corrosion resistance diaphragm and body materials

 

As a final example, dust collector applications in sectors like food and cement require valves with high peak pressure capability, which aids element cleaning efficiency. The cleaning of dust collectors typically takes place using air, supported by tank-mounted valves. Therefore, using valves with lower air consumption than others (for the same size of valve), can help OEMs to reduce the size of the air tank and cut manufacturing costs due to less material use.

SMC´s pulse valve – JSXFE Series featuring high peak pressure and reduced air consumption through fast response time

 

All in good time
Valves with higher output peak pressure and low air consumption allow a reduction in tank size, helping to minimise cycle times. How? Well, the tanks in dust collector applications usually feature multiple valves which energise in sequence. A higher output peak pressure means better cleaning efficiency of the element, making it possible to reduce the energisation time of the valves. The effect of this reduction is a lower pressure drop in the tank, which combined with a smaller tank size makes it faster to return the tank to full operating pressure. This may be just a few milliseconds, but some applications require dozens of valves, so reducing your total cleaning time can prove highly beneficial in the long term as it potentially becomes possible to complete more cleaning cycles in a day.

As a further benefit, every element cleaning cycle leads to less and less clogging, helping to extend element lifetime, reduce maintenance requirements and increase productivity.

With the application determining your valve type, it’s time to start scrutinising additional parameters like flow rate, pressure differential, orifice size, valve size, body and rubber materials, and certifications. After all, correct valve selection not only impacts the equipment manufacturer, but also the end user. For instance, although selecting the most compact valve size potentially helps to reduce equipment size and weight, selecting a valve with lower power consumption ensures the equipment is more energy efficient.

Wash away inefficiency
Let’s examine a case in point: an industrial washing machine. Space for equipment is decreasing around the world in line with population growth. The obvious way to reduce the size of appliances is to use smaller components that offer the same performance as larger counterparts. In 2-port valves, this concept translates into more compact designs with high flow rate and pressure differential specifications.

Two SMC 2-port valves, for example – our JSX series and JSXU (energy saving type) series – demonstrate the gains possible from astute selection. While both valves offer the same flow rate (Kv 0.45) and pressure differential (1 MPa), the JSXU model is around 10% smaller and about 24% lighter. However, the biggest difference relates to power consumption, with the JSXU delivering savings of up to 63% by reducing the wattage required to hold the valve. This capability helps to control bills in an era of high energy prices and provide a contribution to global sustainability.

SMC´s 2-port solenoid valves – JSX(U) Series
Technical data extracted from JSX Series catalogue (CAT.EUS70-56C)

 

If OEMs can deliver on customer demands for compact size and energy efficiency, it helps to generate brand loyalty and build a more robust business model for long-term success. If you’ve been taking your 2-port valve selection for granted, maybe it’s time to think again and tap into the benefits available from SMC for more astute product choices.

Let it flow in a controlled manner with SMC

By Eduardo Santamaria | Group Leader Valve Section at SMC´s European Technical Centre

Edu joined SMC Spain technical support department in 2005 straight after finishing university. In 2011 he decided to move to SMC´s European Technical Centre (ETC) in the UK specializing in directional control and process valves. The ETC for him is in addition to solving technical challenges, collaborating with colleagues from different countries and cultures, an opportunity he is very thankful for.

In his free time, Edu enjoys reading and the trips with his family to the sunny and warm Costa Blanca in Spain.

Want to be up-to-date?

Sign up to our monthly newsletter and get this type of content, and more, straight to your mailbox

Follow us

 

See it graphically

SMC Expertise in: Understanding your daily challeges

Read on about when our customers bring our products to life