Steriliser industry
Medical sterilisers are devices used for sterilising medical instruments and materials to prevent contamination by germs and bacteria. Proper sterilisation of medical instruments and materials is essential to ensure patient safety and to prevent the transmission of disease.
SMC has a wide range of products such as valves, fittings, tubes, pressure switches, flow switches, filter regulators that help sterilisers to prevent the transmission of diseases thanks to the reliability and quality of its products.
Find out which products can help you achieve high end quality with our specifically designed solutions for the steriliser industry.
Discover our product range for the specific needs of the steriliser industry
Desktop autoclave
Large autoclave
Ethylene oxide steriliser
Hydrogen peroxide steriliser
Steam sterilisers are an essential part of the decontamination and sterilisation process performed by sterile processing departments (SPD) in hospital, clinic and dental facilities.
JSX Series
Flow rate up to 25 l/min (water)
VX2 Series Reduced power consumption (4.5 W)
VX3 Series 3 port valve for use with a wide variety of fluids
VXS2 Series No fluid pressure required for the valve operation
VXK Series
2 port valve with built-in Y-strainer
KKA Series Stainless Steel quick coupler
KQG2 Series 316 Stainless steel
JSXD Series Flow rate up to 2200 l/min (water)
VXB Series Low pressure loss due to angle seat structure
SY Series Compact design with high flow
AC-D Series Air putity clases certified against ISO8573-1:2010
WF300 Series Removal of foreign matter in water line
LQ Series High purity and high chemical resistance
TL Series Clean and Chemical Resistant Tubing
Ethylene oxide sterilisers are used to sterilise devices sensitive to heat and moisture, that would be damaged by pure steam or liquid chemical sterilisation, including most plastic or rubber products, as well as non-heat-sensitive devices.
JSY Series Extremely compact and lightweight valve
ISE70G Series Angled display
PSE Series Remote high pressure sensor
Pressure regulators and valves
PF2M7(-L) Series One single switch for CO2, Dry air, N2 & Ar
ZH Series Compact and lightweight
KQ2 Series Applicable tubing O.D.: Ø 2 to Ø 16 mm
TU Series Applicable tubing O.D.: Ø 2 to Ø 16 mm
Hydrogen peroxide sterilisation, is a low-temperature sterilisation process commonly used to sterilise heat-sensitive devices. The process involves H2O2 vapour filling the steriliser chamber, contacting and sterilising the exposed device surfaces.
LVC/LVA/LVH Series Low particle generation
LVM Series Solenoid valve for chemicals
LPV Series Complete fluid isolation
PVQ Series Flow rate: up to 100 l/min