The data gathered must show your overall usage patterns, such as which of the machines in your factory are the heaviest consumers, or how your consumption fluctuates.
Adding switches or other monitoring systems to processes will drive greater awareness of energy consumption and give greater control on how and when it is used. The more details there are, the better the decisions will be.
It will also detect mismatches or unexpected waste, giving you the visibility to further improve performance.
Discover some of our products that will help you to Monitor your consumption:
AMS20/30/40/60 Series
Monitor and control the pressure of the line and save energy with standby and isolation functions
PF3A Series
Measure air flow from 30 to 12000 l/min
PF2MC7 Series
Measure air flow from 0.01 to 200 l/min
PF2M7 Series
Measure air flow from 0.2 to 100 l/min
PF3W Series
Measure water flow from 0.5 to 250 l/min
ISE7# Series
Measure air & general fluids pressure from 0 to 1.6 MPa
PSE57# Series
Remotely monitor the pressure
ISE20 Series
Measure air pressure from -101 kPa to 2 MPa
G36-L Series
Effect instant checking
PSH Series
Monitor air temperature and humidity
PSE200A Series
Centralise the monitoring of up to 4 different sensors
AFF/AM/AMD Series
Indication of element condition
GD40-2-01 Series
Monitor component status