Product selection
×

Go to details
Part number

My account

×

Product catalogue

ZU*A, In-line Type Vacuum Ejector

  • Maximum flow rate: 16 l/min (ANR).
  • Maximum vacuum pressure: -90 kPA.
  • Nozzle diameters: 0.3, 0.4, 0.5 and 0.7 mm.
  • Dimensions: Overall length 47 to 59 mm. Ø 8.2 to 10.4 mm.
  • Weight: 2.4 to 4.3 g.