Product selection
×

Go to details
Part number

My account

×

Product catalogue

ZL, Multi-stage Ejector

  • Energy saving multistage vacuum ejector
  • Nozzle diameter: ø1.2mm
  • Maximum suction flow rate: 100l/min (ANR)
  • Air consumption: 63l/min (ANR)
  • Exhaust specifications: built-in silencer (standard), port exhaust
  • Vacuum pressure sensor options: digital vacuum pressure switch,
    vacuum pressure gauge, vacuum adapter

Configure your product

 
Exhaust Specifications
Vacuum Pressure Sensor
Output Specifications
Lead Wire Length
Q