Product selection
×

Go to details
Part number

My account

×

Product catalogue

VR51, Two Hand Control Valve

  • Operating pressure: 0.25 to 1 MPa
  • Proof pressure: 1.5 MPa
  • Ambient and fluid temperature: -5 to 60°C (No freezing)
  • Port size: Metric ø6, Inch ø1/4
  • Optional bracket is available

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

VR51-C06B
Connection Piping Size
Option

Connection Piping Size
C06 (Flame Resistant One-Touch Fitting ø6)
Option
B (With Bracket)
Weight
0.277 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version