Product selection
×

Go to details
Part number

My account

×

Product catalogue

VQ2*0*, 2000 Series, 5 Port Solenoid Valve, Plug-in, Base Mounted

  • Fluid: air/inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure type 1.0MPa)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (ms) standard 0.4W, H 1.5W:
    metal seal 29 or less;
    rubber seal 34 or less

Configure your product

 
Actuation
Seal
Configuration
Coil Voltage
Light & Surge Suppressor
Manual Override
Enclosure
CE Compliant