Product selection
×

Go to details
Part number

My account

×

Product catalogue

VP544/744-X538, Dual Residual Pressure Release Valve, 3 port Solenoid Valve, ISO13849-1

  • Safety Standards ISO13849-1 for Category 3 and 4
  • Valve position energised/de-energised can be detected
  • Redundancy
  • Modular connection to FRL unit.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

VP544-5DZ1-03F-X538
Series
Pilot Specification
Electrical Entry
Port Size
Thread
Switch Electrical Entry
Check Valve

Series
VP500
Pilot Specification
Internal Pilot
Electrical Entry
D (DIN Terminal)
Port Size
03 (3/8)
Thread
F (G)
Switch Electrical Entry
Conduit G1/2
Check Valve
None
Pressure medium
Air
Maximum operating pressure
0.7 MPa
Maximum ambient temperature
50 °C
Minimum ambient temperature
-10 °C
Enclosure
IP65
Maximum operating frequency
30 cycles/minute
Minimum operating frequency
1 cycle/week
Weight
0.930 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version