Product selection
×

Go to details
Part number

My account

×

Product catalogue

VM400, 400 Series, 3 Port Mechanical Valve

  • Fluid: air
  • Operating pressure: -100kPa to 1.0MPa
  • Effective area (Cv): 7mm 2 (0.38)
  • Ambient and fluid temperature: -5° to 60°C (no freezing)
  • Port size (nominal size): Rc(PT) 1/8 (6A)